©Endress+Hauser
©Endress+Hauser
Specs at a glance
Process temperature
-20 to 60 °C (-4 to 140 °F)
Field of application
The Flexdip CYH112 holder is a modular system for sensors and assemblies in open basins, channels, or tanks. It allows nearly any kind of fixing, such as floor, wall, and rail mounting. Moreover, it is suitable for all types of sensor installation – chain, fixed, or free-swinging. The holder can be expanded or modified at any time. Flexdip CYH112 provides you with outstanding flexibility and enables you to install your measurement right on the point.
Flexdip CYH112 is a holder for all measurements in open basins, channels and tanks in:
It forms a perfect team with the Flexdip CYA112 assembly for simple sensor isolation.
The Flexdip team is suitable for all parameters, such as:
pH/ORP
Conductivity
Oxygen
Turbidity
Sludge level
Disinfection
UV photometry
Nutrients
Benefits
Simple, cost-effective and flexible
Existing structural works can be used
Holder adjustable in height, position and orientation
Easy to install and to maintain
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Success stories
Improved thickener operation at Minera Valle Central
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
Read the full story
Advanced bioprocess control
From time consuming sample analysis to real-time monitoring of critical parameters in fermentation processes thanks to complete solutions from hardware to development and analytical services.
Read the full story
The future of mining
Automatic cleaning, calibration, and monitoring of Memosens pH sensors with the CDC90 for efficient operations in mining applications.
Read the full story
How Istria is quenching its thirst
Endress+Hauser enables fast and reliable water analysis at Butoniga Reservoir, ensuring optimal layer selection, improved water quality and reduced operating costs.
Read the full story
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Measuring principle
Amperometric oxygen measurement
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Measuring principle
Single beam scattered light
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Most downloaded
Flexdip CYH112
Technical Information
English version - 01/2019
Holder for water and wastewater assemblies
EN
DE ES FR IT JA PL PT RU ZH
07/01/2019
13/11/2012
01/05/2009
Language:
English
Version:
07/01/2019
File size:
2.8 MB
File name:
TI00430CEN_1419.pdf
23 documents
Flexdip CYH112
Technical Information
Holder for water and wastewater assemblies
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
07/01/2019
13/11/2012
01/05/2009
Language:
English
Version:
07/01/2019
File size:
2.8 MB
File name:
TI00430CEN_1419.pdf
Flexdip CYH112
Operating Instructions
Holder for water and wastewater assemblies
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
07/01/2019
04/02/2014
01/05/2009
Language:
English
Version:
07/01/2019
File size:
2.9 MB
File name:
BA00430CEN_1419.pdf
Kit manual for sample preparation systems CAT8xx Filter
Kit manual for sample preparation systems CAT8xx Filter - two-sided
Language:
English
Version:
16/01/2026
File size:
2.1 MB
File name:
71223012 Anleitung Kits CAT8xx Filter 2020-06.pdf
Language:
Japanese
Version:
23/03/2017
File size:
34.8 MB
File name:
FA00007CJA_2022_Endress Hauser liquid analysis family.pdf
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
02/02/2026
File size:
4.3 MB
File name:
FA00007C_DE_Analyse_22-26_LowRes.pdf
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
02/02/2026
File size:
4.2 MB
File name:
FA00007C_EN_Analyse_22-26_LowRes.pdf
Improved thickener operation at Minera Valle Central
Improved thickener operation at Minera Valle Central Online interface and turbidity measurement with CUS71D and CUS52D
Language:
English
Version:
30/05/2022
File size:
720.2 KB
File name:
CS01741C40EN01.22_Improved thickener operation at Minera Valle Central.pdf
Echtzeitüberwachung für optimale Bedingungen
Language:
German
Version:
17/12/2025
File size:
429.1 KB
File name:
CS02006C_Zum Wohl der Fische_CYY7.pdf
Real time monitoring of water quality in aquaculture systems
CSIRO utilises Netilion Water Networks Insight (NWNI) to gain complete visibility of process changes in their aquaculture researchfacility. The turnkey cloud-based solution allows for real-time monitoring of water quality parameters DO, pH, temperature and salinity.
Language:
English
Version:
15/07/2021
File size:
330.4 KB
File name:
CS01706S36EN_01.21_Real time monitoring of water quality in aquaculture systems - Case study.pdf
Echtzeitüberwachung der Wasserqualität in Aquakulturanlagen
Vollständige Transparenz bei Prozessänderungen mit einer Cloud-basierten Komplettlösung
Language:
German
Version:
15/07/2021
File size:
677.9 KB
File name:
CS01706S_0121_Echtzeitueberwachung der Wasserqualitaet in Aquakulturanlagen.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Drawing number
Order code
1
CYH112-
Drawing number
Order code
2
CYH112-
Multi functional clamp ring, CYA112,
Drawing number
Order code
3
71092049
Drawing number
Order code
4
CYH112-
Drawing number
Order code
5
CYH112-
Drawing number
Order code
6
CYH112-
Kit CYH112: floater w accessories CAT8xx
Kit CYH112: quick fastener CAT8xx
Kit CYH112: cover for hose CAT8xx
Drawing number
Order code
7
71092054
Triangle carabiner (chain clip), CYA112,
Drawing number
Order code
8
71092052
Quick clamp, CYA112, CYH112
Drawing number
Order code
9
71092050
Velco cable connector, 4 pieces
Allen key, CYH112, CYA112
Pipe protection cap, CYH112
Nylon chain, per meter (min length 5m)
Weather protection cover CYY101
Round post installation for CYY101
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all